Central failed to establish connectionWL to peer with RPA from white list

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-494
    • BLE Stack BLE5-3.1.4 RC12
    • Hide
      CC2340R5_5_3_QUAL_RC6
      BLE Stack BLE5-3.2.1 RC5
      BLE Stack BLE5-3.2.1
      Show
      CC2340R5_5_3_QUAL_RC6 BLE Stack BLE5-3.2.1 RC5 BLE Stack BLE5-3.2.1
    • CC23XX

      Under certain conditions, a central fails to establish a connection to peer in allowlist if peer uses RPA.

      Behavior observed on host_test project.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3796 - Central failed to establish connect...
                SYNCHRONIZED
                • Last Sync Date: