TERMINATION_IND sometimes missed when using ADV Interval < 100ms

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-431
    • BLE Stack BLE5-3.1.4 RC11
    • Hide
      BLE Stack BLE5-3.2.1
      BLE Stack BLE5-3.2.1 RC3
      Show
      BLE Stack BLE5-3.2.1 BLE Stack BLE5-3.2.1 RC3
    • CC23XX

      Description:

      Stability Advertising test for CC23XX was executed with different variations, as described below. DUT was flashed with Basic BLE in Peripheral configuration and tested with the following test-scheme:

      1. Establish connection without pairing
      2. Disconnect
      3. Verify advertising

      After reconnecting several times, the DUT stops advertising.

      Reproducibility: 100%

      Semantics:

      • Connection Interval - time between 2 connection establishment events
      • Reconnections - number of times successfully connected and disconnected, before advertising was stopped

       
       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3801 - TERMINATION_IND sometimes missed wh...
                SYNCHRONIZED
                • Last Sync Date: