SPI Driver: Add support for partial return queued transfer

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: Medium
    • TI Device Drivers
    • TIDRIVERS-5695
    • TIDRIVERS_7_10_00
    • Hide
      CC13x1
      CC26x1
      CC13x2
      CC26x2
      CC13x2x7
      CC26x2x7
      CC13x4
      CC26x3
      CC26x4
      Show
      CC13x1 CC26x1 CC13x2 CC26x2 CC13x2x7 CC26x2x7 CC13x4 CC26x3 CC26x4

      SPI Driver behavior change:

      • Existing behavior: when a partial return SPI transaction is completed, all queued transactions are cancelled.  
      • Improvement: support for partial return queued transfer

      This feature (queued transfer) would instead allow the next queued transaction to be started instead of cancelling it.  This would be within the Hwi of CS GPIO to allow the next transfer to be setup faster. 

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3791 - SPI Driver: Add support for partial...
                SYNCHRONIZED
                • Last Sync Date: