tiarmclang documentation fails to clarify that #pragma pack never increases the default alignment

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium

      tiarmclang documentation on #pragma pack says ...

      The pack pragma instructs the compiler to apply an n-byte alignment to the fields within a class, struct, or union type

      However, it should say the maximum alignment of a field is limited to N. If the default alignment of the field is less than N, it is not changed.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3765 - tiarmclang documentation fails to c...
                ERROR
                • Last Sync Date: