-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
Imaging System Software
-
ISS-288
-
REL_ISS_SW_08.06.00.00
-
PSDK_10.0
-
j784s4-evm
Here is a log:
Select camera port index 0-11 : 0 6 registered sensor drivers a : IMX390-UB953_D3 b : AR0233-UB953_MARS c : AR0820-UB953_LI d : UB9xxx_RAW12_TESTPATTERN e : UB96x_UYVY_TESTPATTERN f : GW_AR0233_UYVY Select a sensor above or press '0' to autodetect the sensor : Invalid selection . Try again 6 registered sensor drivers a : IMX390-UB953_D3 b : AR0233-UB953_MARS c : AR0820-UB953_LI d : UB9xxx_RAW12_TESTPATTERN e : UB96x_UYVY_TESTPATTERN f : GW_AR0233_UYVY Select a sensor above or press '0' to autodetect the sensor : c Sensor selected : AR0820-UB953_LI LDC Selection Yes(1)/No(0) : LDC Selection Yes(1)/No(0) : 0 Querying AR0820-UB953_LI 259.125345 s: ISS: Querying sensor [AR0820-UB953_LI] ... !!! 259.125704 s: ISS: Querying sensor [AR0820-UB953_LI] ... Done !!! 259.125715 s: ISS: Initializing sensor [AR0820-UB953_LI], doing IM_SENSOR_CMD_PWRON ... !!! 259.126007 s: ISS: Initializing sensor [AR0820-UB953_LI], doing IM_SENSOR_CMD_CONFIG ... !!! [MCU2_0] 262.208575 s: AR0820_WriteReg : Error writing to register 0x301a [MCU2_0] 262.208636 s: [MCU2_0] 262.208661 s: [MCU2_0] 262.208701 s: AR0820: Sensor Reg Write Failed for regAddr 0x301a [MCU2_0] 262.208736 s: 263.284527 s: ISS: Initializing sensor [AR0820-UB953_LI] ... Done !!! imgaddr_width = 3840 imgaddr_height = 2160 imgaddr_stride = 7680 4243712 bytes read from /opt/vision_apps/test_data/img_test.raw app_create_viss : sensor_dcc_id = 820 Scaler is enabled 263.445721 s: ISS: Starting sensor [AR0820-UB953_LI] ... !!!