-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
Processor SDK - Jacinto
-
ADASVISION-5789
-
-
PROCESSOR_SDK_08.05.00
-
PROCESSOR_SDK_09.00.00
-
I am testing vx_app_load_test.out on my TDA4VM board.
When i try vx_app_load_test.out to generate 100% load on C7 , the resulting load is slighly lower ( 85%) , as shown below.
./vx_app_load_test.out 2 100 5 APP: Init ... !!! MEM: Init ... !!! MEM: Initialized DMA HEAP (fd=4) !!! MEM: Init ... Done !!! IPC: Init ... !!! IPC: Init ... Done !!! REMOTE_SERVICE: Init ... !!! REMOTE_SERVICE: Init ... Done !!! 3394279.112203 s: GTC Frequency = 200 MHz APP: Init ... Done !!! core is 2 The load is 100 percent time is 5 seconds 3394279.112264 s: REMOTE_SERVICE_TEST: Started load test for CPU c7x_1 load is 100 !!! CPU: c7x_1: TOTAL LOAD = 85. 0 % ( HWI = 0. 0 %, SWI = 0. 0 % ) CPU: c7x_1: TOTAL LOAD = 87. 0 % ( HWI = 0. 0 %, SWI = 0. 0 % ) CPU: c7x_1: TOTAL LOAD = 87. 0 % ( HWI = 0. 0 %, SWI = 0. 0 % ) 3394285.114195 s: REMOTE_SERVICE_TEST: Stopped load test for CPU c7x_1 !!! APP: Deinit ... !!! REMOTE_SERVICE: Deinit ... !!! REMOTE_SERVICE: Deinit ... Done !!! IPC: Deinit ... !!! IPC: DeInit ... Done !!! MEM: Deinit ... !!! DDR_SHARED_MEM: Alloc's: 0 alloc's of 0 bytes DDR_SHARED_MEM: Free's : 0 free's of 0 bytes DDR_SHARED_MEM: Open's : 0 allocs of 0 bytes DDR_SHARED_MEM: Total size: 536870912 bytes MEM: Deinit ... Done !!! APP: Deinit ... Done !!! APP IPC TIOVX: Done !!!
The same issue is seen for MCU2_0 as well
Whereas C66x shows 99% when triggered for 100%