Non-fatal failure logs seen during system boot up

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • Linux Core SDK
    • LCPD-29647
    • 08.04.00
    • 11.00
    • j7200-evm

      • Failed to load 'boot.scr'
      • [FAILED] Failed to start Synchronize System and HW clocks.

      The above two logs are seen on every boot.

      •  cadence-qspi 47040000.spi: PHY calibration failed: -2
      • Failed to start System Logger Daemon "default" instance.
      • Failed to start Remount Root and Kernel File Systems.

      The next three logs are not seen on every boot, it was observed 200+ times in a 7000 iteration test.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            3 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-3692 - Non-fatal failure logs seen during ...
                SYNCHRONIZED
                • Last Sync Date: