IPC: ipc_echo_testb image for mcu1_0 fails to boot on QNX (SPL boot)

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Low
    • PDK
    • PDK-12448
    • Hide
      PROCESSOR_SDK_08.05.00
      PROCESSOR_SDK_08.04.00
      Show
      PROCESSOR_SDK_08.05.00 PROCESSOR_SDK_08.04.00
    • PROCESSOR_SDK_08.06.00
    • j721e-evm

      Loading of QNX ipc_echo_testb to mcu1_0 with SPL boot is causing Uboot to fail to boot.
      When following PSDK QNX 8.4 steps to test MCU1_0 echo test image, when the MCU1_0 test is built into SDK 8.4 Uboot, Uboot does not complete boot.

      The generated Uboot fails .

      If the prebuilt ipc_echo_testb_mcu1_0_release_strip.xer5f is used from the Linux build, Uboot boots cleanly but the QNX IPC_test stalls.

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3719 - IPC: ipc_echo_testb image for mcu1_...
                SYNCHRONIZED
                • Last Sync Date: