Compiling with Windows 11 FIPS mode enabled takes much longer

XMLWordPrintable

    • Type: Bug
    • Resolution: Won't Fix
    • Priority: Not Prioritized
    • Code Generation Tools
    • CODEGEN-10697
    • Hide
      C2000_22.6.0.LTS
      C2000_18.1.4.LTS
      Show
      C2000_22.6.0.LTS C2000_18.1.4.LTS
    • default
    • Hide
      When building larger code bases, we are unable to reproduce the problem. In our tests, a FIPS enabled machine takes about 30% longer to compile a large amount of code than a non-FIPS enabled machine. We conclude the customer's problem, where 18X slow downs are seen, must involve other factors besides the FIPS setting.
      Show
      When building larger code bases, we are unable to reproduce the problem. In our tests, a FIPS enabled machine takes about 30% longer to compile a large amount of code than a non-FIPS enabled machine. We conclude the customer's problem, where 18X slow downs are seen, must involve other factors besides the FIPS setting.

      When compiling on Windows 11 system, with FIPS mode enabled, a build takes much longer than when FIPS mode is disabled.  Time differences of 18X slower to 4X slower have been reported.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3624 - Compiling with Windows 11 FIPS mode...
                SYNCHRONIZED
                • Last Sync Date: