-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
PDK
-
PDK-12243
-
-
-
PROCESSOR_SDK_08.04.00
-
PROCESSOR_SDK_09.00.00
-
Issue Description:
DP receives messages from sink module in messageReceive API in the file packages\ti\drv\dss\src\csl\dp\src\dp_mailbox.c. The size of this array is fixed to 1Kbytes. But sometimes, sink node sends message of size more than 1K bytes and this corrupts the memory in below code. The max buffer size must be checked here and should not read messages beyond 1K bytes.
messageSize = (uint16_t)(((uint16_t)pD->rxBuffer[2] << 8) |
(uint16_t)pD->rxBuffer[3]);
messageSize += DP_MAILBOX_HEADER_SIZE;
/* read message */
while (i < messageSize)
{
mailboxEmpty = CPS_REG_READ(®Base->mhdp_apb_regs.MAILBOX_EMPTY_ADDR_p);
/* test if mailbox is not empty */
if (0U == mailboxEmpty)
}
Resolution Description:
Added driver check for rxBuffer overflow.