SciServer: Multiple definition of Hwi Data

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • PDK
    • PDK-12233
    • PROCESSOR_SDK_08.04.00
    • PROCESSOR_SDK_08.06.00
    • Hide
      j721e-evm
      j7200-evm
      j721s2-evm
      j784s4-evm
      Show
      j721e-evm j7200-evm j721s2-evm j784s4-evm

      In sciserver_hwiData.h, the structures which hold the HWI and Task data are defined as static.

      When compiling the sciserver_tirtos library, there are two source files which include the aformentioned header: sciserver.c and sciserver_tirtos.c. This leads to multiple creations of the same data and additional confusion.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3615 - SciServer: Multiple definition of H...
                SYNCHRONIZED
                • Last Sync Date: