FreeRTOS taskLoad is not proper

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • PDK
    • PDK-12327
    • PROCESSOR_SDK_08.02.00
    • PROCESSOR_SDK_08.06.00
    • Hide
      j721e-evm
      j7200-evm
      j721s2-evm
      j784s4-evm
      Show
      j721e-evm j7200-evm j721s2-evm j784s4-evm

      Cumulative ping / pong / idle % CPU usage is > 100% in some cases

      It seems that the value of ulTaskSwitchedInTime in the vTaskSwitchContext() is corrupted when a timer tick interrupt occurs during the execution of the context switch (in this case) when switching the between the ping & pong tasks via a semaphore.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3612 - FreeRTOS taskLoad is not proper
                SYNCHRONIZED
                • Last Sync Date: