[CSIRX]: Incorrect powerup sequence

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • PDK
    • PDK-12210
    • PROCESSOR_SDK_08.04.00
    • PROCESSOR_SDK_08.05.00
    • Hide
      j721e-evm
      j721e-hsevm
      j721s2-evm
      j721s2-hsevm
      Show
      j721e-evm j721e-hsevm j721s2-evm j721s2-hsevm

      CSIRX DPHY bringup/init sequence is incorrect in the driver code and is not matching with recommended bringup sequence. Due to this, CSIRX initialization and/or bring up fails on the customer board and it reports incorrect lane state as ULPs

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3601 - [CSIRX]: Incorrect powerup sequence
                SYNCHRONIZED
                • Last Sync Date: