SBL: MCU2_0 or MCU3_0 cannot be booted in LockStep mode

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • PDK
    • PDK-12015
    • PROCESSOR_SDK_08.02.00
    • PROCESSOR_SDK_08.05.00
    • Hide
      j721e-evm
      j7200-evm
      j721s2-evm
      j784s4-evm
      Show
      j721e-evm j7200-evm j721s2-evm j784s4-evm

      Customer is trying to run memory benchmark comparison numbers between LockStep and Split-modes by running the MCU2_0 in Split-mode and LockStep modes.

      SBL OSPI image is being used to boot just the single-core memory-benchmarking application on MCU2_0 in LockStep mode. The SBL does not boot the core completely, and no traces are seen on the MAIN UART.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3595 - SBL: MCU2_0 or MCU3_0 cannot be boo...
                SYNCHRONIZED
                • Last Sync Date: