Remove MCU Only mode demo code from MCUSW Boot App

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • PDK
    • PDK-11762
    • PROCESSOR_SDK_08.02.00
    • PROCESSOR_SDK_08.05.00
    • j721e-evm

      The LPM demo is an enhancement to the original MCU only mode demo (Mode Switch Demo) which was integrated as a part of the SDK7.2 in MCUSW Boot App.

      As the fully functional demo is now in PDK, we should remove the demo code from Boot App.

      The code is under the macro MCU_ONLY_TASK_ENABLED.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3594 - Remove MCU Only mode demo code from...
                SYNCHRONIZED
                • Last Sync Date: