ECC Debug keys are not used when Out of Band Pairing is enabled

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3907
    • BLE Stack BLE5-2.2.4
    • BLE Stack BLE5-2.2.7
    • CC26X2R1

      When enabling debug keys alongside Out Of Band pairing, regular keys will be used instead of debug keys during runtime. Issue can be observed on Bluetooth LE traffic log shows incorrect keys being used.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3549 - ECC Debug keys are not used when Ou...
                SYNCHRONIZED
                • Last Sync Date: