SDE disparity artifacts on EVM

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • Processor SDK - Jacinto
    • ADASVISION-5555
    • PROCESSOR_SDK_08.04.00
    • PROCESSOR_SDK_11.02.00
    • Hide
      j721e-evm
      j721s2-evm
      j784s4-evm
      j742s2-evm
      Show
      j721e-evm j721s2-evm j784s4-evm j742s2-evm

       For the attached 848x480 stereo input, SDE vision_apps demo produces artifacts in  the left border of output disparity map on EVM. (See Fig.1).  The output disparity map on PC is fine. (See Fig.2). This is not a visualization issue. The binary output from SDE node for the same input are different on EVM and PC.

      Fig. 1) Output on EVM 

      Fig. 2) Output on PC

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-3484 - SDE disparity artifacts on EVM
                SYNCHRONIZED
                • Last Sync Date: