Compiler creates illegal instruction with non-vector SE access and operation

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-10294
    • Hide
      C7000_1.4.0.LTS
      C7000_2.1.0.LTS
      C7000_3.0.0.STS
      Show
      C7000_1.4.0.LTS C7000_2.1.0.LTS C7000_3.0.0.STS
    • C7000_3.1.0.LTS
    • default
    • A potential workaround is to ensure that the streaming engine (SE) is set up to load more than 64-bits from the SE in a single access.

      When (1) the streaming engine (SE) is being actively used by the programmer, and (2) when the streaming engine (SE) is set up to access 64-bits or less, and (3) when the result of the SE load is used in a scalar (non-vector) operation, the compiler may generate an illegal instruction that causes the assembly to emit a fatal error message.

      "test.asm", ERROR! at line 209: [E0003] Invalid instruction
      VSUBSP .L1X SE0++,AL0,A4 ; [A_L1] |19|

      A potential workaround is to ensure that the SE is set up to load more than 64-bits from the SE in a single access.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3468 - Compiler creates illegal instructio...
                ERROR
                • Last Sync Date: