When using the same IRK and pairing a device twice with two different identity address types, the stack will not find the right bond and encrypt

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Urgent
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3890
    • BLE Stack BLE5-2.2.5
    • Hide
      BLE Stack BLE5-2.2.6 RC7
      BLE Stack BLE5-2.2.6
      Show
      BLE Stack BLE5-2.2.6 RC7 BLE Stack BLE5-2.2.6

      Issue Description:
      When using the same IRK and pairing a device twice, with each pairing using a different identity address type, the stack will not be able to find the right bond information and fail to encrypt with the new bond.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3464 - When using the same IRK and pairing...
                SYNCHRONIZED
                • Last Sync Date: