NPI Flow Control not working properly in PTM

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3928
    • BLE Stack BLE5-2.2.6
    • Hide
      BLE Stack BLE5-2.2.7
      BLE Stack BLE5-2.2.7 RC1
      Show
      BLE Stack BLE5-2.2.7 BLE Stack BLE5-2.2.7 RC1

      Description:
      In simple_peripheral example, PTM mode can be used.
      When PTM is enabled, the NPI layer is used.
      When the flow control is enabled, sometimes the UART get stuck.

      Workaround:
      When PTM is enabled in Simple Peripheral, make sure to disable the NPI flow control.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3463 - NPI Flow Control not working proper...
                SYNCHRONIZED
                • Last Sync Date: