Support long file names on Windows

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Unresolved
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-10174
    • Hide
      ARM_16.9.6.LTS
      C6000_8.3.12
      Show
      ARM_16.9.6.LTS C6000_8.3.12
    • C7000_3.1.0.LTS
    • default

      To reproduce this problem, these directions must be followed very closely.

      Extract the attached zip file on a Windows machine inside the directory C:\ti. 

      % cd mcu_plus_sdk_am273x_08_03_00_18\examples\drivers\hwa\hwa_real_fft\am273x-evm\c66ss0_nortos\ti-c6000
      % cl6x -@options.txt
      "file.asm", ERROR!   at EOF: [E1500] file access error:  failed to open
                                           "folder2\000000000011111111112222222222333333333344444444445555555555666666666677777777778888888888999999999900000000001111111111222222222201234hwa_fft.obj"
                                           for writing
      "file.asm", ERROR!  : [E1000] Failed to write object file :
                                    folder2\000000000011111111112222222222333333333344444444445555555555666666666677777777778888888888999999999900000000001111111111222222222201234hwa_fft.obj
      
      >> Compilation failure
      

      If name of the object file is made shorter, the build succeeds.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            3 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-3436 - Support long file names on Windows
                SYNCHRONIZED
                • Last Sync Date: