[RTLS] In robustness test with multiple responders, Passive sometimes does not respond to AOA start or stop commands

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3896
    • BLE Stack BLE5-2.2.6
    • CC26X2R1

      The robustness test with multiple responders: Coordinator and Passive are connected to the 8 Responders. The RTLS manager periodically orders the coordinator and passive to start/stop AOA by sending AOA_Start and AOA_Stop commands.

      After number of loops (~50 loops) the test failed due to the Passive didn't send Response to the AOA_Stop or AOA_Start commands.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-3431 - [RTLS] In robustness test with mult...
                SYNCHRONIZED
                • Last Sync Date: