-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-3427
-
BLE Stack BLE5-2.1.1
-
-
CC26X2R1
Git \ Installer version: simplelink_cc13x2_26x2_sdk_3_40_00_02
Problem reproducibility: 100%
Problem description:
In central role (simple_central). Calling "HCI_LE_SetHostChanClassificationCmd" in GAP_LINK_ESTABLISHED_EVENT causes a halAssertHandlerExt. To reproduce it, put the HCI_LE_SetHostChanClassificationCmd after the GAP_LINK_ESTABLISHED_EVENT(connect with the paired/bonded peripheral )
case GAP_LINK_ESTABLISHED_EVENT: { uint16_t connHandle = ((gapEstLinkReqEvent_t*) pMsg)->connectionHandle; uint8_t* pAddr = ((gapEstLinkReqEvent_t*) pMsg)->devAddr; BLE_LOG_INT_TIME(0, BLE_LOG_MODULE_APP, "APP : ---- got GAP_LINK_ESTABLISHED_EVENT", 0); HCI_LE_SetHostChanClassificationCmd(map);
After further debugging it was found that from the link layer.
The maximum number of control commands in queue per connection is capped at a certain amount. In case, the number of control commands in the queue exceed the designated maximum number, then there will a violation of the struct. Additional logic should be added to prevent the number of control commands to exceed the maximum number allowed.