Some MSP430 devices are not showing up in the Project Wizard

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium

      In CCSv11.2 a number of MSP430 devices are not available in the project wizard. For example devices that start with MSP430G24 are not listed. The device xml files are present and the device can be selected in the target configuration editor

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3413 - Some MSP430 devices are not showing...
                SYNCHRONIZED
                • Last Sync Date: