ARM hextool boot table max block size limitation (when used with C28 on-chip boot loader)

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-9831
    • Hide
      ARM_15.12.0.LTS
      ARM_18.1.0.LTS
      ARM_16.9.0.LTS
      ARM_5.2.0
      ARM_18.12.0.LTS
      ARM_20.2.0.LTS
      Show
      ARM_15.12.0.LTS ARM_18.1.0.LTS ARM_16.9.0.LTS ARM_5.2.0 ARM_18.12.0.LTS ARM_20.2.0.LTS
    • Hide
      C2000_20.2.7.LTS*
      C2000_21.6.1.LTS*
      C2000_22.6.0.LTS
      ARMCLANG_1.3.2.LTS*
      ARMCLANG_2.1.1.LTS*
      ARM_18.12.9.LTS*
      ARM_20.2.7.LTS*
      Show
      C2000_20.2.7.LTS* C2000_21.6.1.LTS* C2000_22.6.0.LTS ARMCLANG_1.3.2.LTS* ARMCLANG_2.1.1.LTS* ARM_18.12.9.LTS* ARM_20.2.7.LTS*
    • default
    • None.

      The boot table maximum block size of a single block the ARM hex tool can output should be less than 0xFFFF for use with the C28 on-chip boot loader. The arm hex tool currently uses block size of 0xFFFF.  The ROM loaders on existing devices, that read the hex data from the host can tolerate a maximum size of "0xFFFF-1" for a single block.

      Adding new option to allow setting block size.
      --boot_block_size=size

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3370 - ARM hextool boot table max block si...
                SYNCHRONIZED
                • Last Sync Date: