-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Low
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-3655
-
BLE Stack BLE5-2.2.2
-
-
SDK: simplelink_cc13xx_cc26xx_sdk_5_30_00_56 and also tested on 5.20
Projects affected: simple_peripheral off chip oad
Problem Description:
Linker places entry section at 0xcc instead of 0x90
Steps to reproduce:
- Import off chip oad project to CCS
- Remove the cc13x2_cc26x2_app.cmd from the linker file search path.
- Copy cc13x2_cc26x2_app.cmd into the project directly.
- Build the project, you will see in the Build Console that the prgEntry is placed at 0xCC.
Fix: Modified the linker file to ensure proper alignment of the entry section when the linker file is copied into the workspace directory.