-
Type:
Bug
-
Resolution: Fixed
-
Priority:
High
-
PDK
-
PDK-11176
-
PROCESSOR_SDK_08.01.00
-
PROCESSOR_SDK_08.02.00
-
j721e-evm
The Memory Benchmarking App for MCU1_0 runs, but does not run properly for MCU2_0 on J721E.
This has been run in Multicore MCU1_0 + MCU2_0 with DDR and XIP, and in Single-core mode for MCU2_0 in DDR mode (skipped XIP, but doubt it works).
Log with MCU2_0 Single-core mode.
MCU1_0 ====== SBL Revision: 01.00.10.01 (Feb 28 2022 - 18:38:37) TIFS ver: 21.9.1--v2021.09a (Terrific Lla Sciserver Built On: Oct 11 2021 11:46:32 Starting Sciserver..... PASSED GTC freq: 200000000 MCU2_0 ====== Board_init success Countdown... 1/5 2/5 3/5 4/5 5/5 Filling up the buffers Inst Cache Miss: 1 Inst Cache Access: 33 Data Cache Miss: 39 master_task master_task -- start sending