Windows Build in SDK8.1 fails due to dependency on xdctools_3_61_04_40_core

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • PDK
    • PDK-11008
    • PROCESSOR_SDK_08.01.00
    • PROCESSOR_SDK_08.02.00
    • j721e-evm

      Customers are facing issues with building PDK examples on windows as XDC version is set to XDC_VERSION=3_61_04_40_core in pdk_tools_path.mk. This version is neither available on XDC tools download page http://downloads.ti.com/dsps/dsps_public_sw/sdo_sb/targetcontent/rtsc/ nor it released with the package.

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3342 - Windows Build in SDK8.1 fails due t...
                SYNCHRONIZED
                • Last Sync Date: