Details
-
Bug
-
Status: Declined
-
Medium
-
Resolution: Won't Fix
-
PDK
-
PDK-11022
-
PROCESSOR_SDK_08.00.00
-
PROCESSOR_SDK_08.04.00
-
j721e-evm
-
Description
Sciclient_pmSetModuleClkFreq when called from SBL_SlaveCoreBoot during SBL booting for c66x core returns failure (-1). This does not seem to affect booting as such but it might affect some other functionality.
Logs below:
SBL Revision: 01.00.10.01 (Jan 19 2022 - 12:00:10)
TIFS ver: 21.1.1--v2021.01a (Terrific Lla
SCISERVER Board Configuration header population... PASSED
Sciclient_setBoardConfigHeader... PASSED
Efuse xlated: VD 2 to 800 mV (OppVid: 0x37, Slave:0x48, Res:0x0)
Successfully set voltage to 800 mV for Slave:0x48, Res:0x0
Initlialzing PLLs ...done.
InitlialzingClocks ...done.
Initlialzing DDR ...done.
Initializing GTC ...Begin parsing user application
Calling Sciclient_procBootRequestProcessor, ProcId 0x20...
Calling Sciclient_procBootRequestProcessor, ProcId 0x21...
Calling Sciclient_procBootRequestProcessor, ProcId 0x1...
Calling Sciclient_procBootRequestProcessor, ProcId 0x2...
Calling Sciclient_procBootRequestProcessor, ProcId 0x6...
Calling Sciclient_procBootRequestProcessor, ProcId 0x7...
Calling Sciclient_procBootRequestProcessor, ProcId 0x8...
Calling Sciclient_procBootRequestProcessor, ProcId 0x9...
Calling Sciclient_procBootRequestProcessor, ProcId 0x3...
Calling Sciclient_procBootRequestProcessor, ProcId 0x4...
Calling Sciclient_procBootRequestProcessor, ProcId 0x30...
Searching for X509 certificate ...not found
Switching core id 4, proc_id 0x1 to split mode...
Calling Sciclient_procBootGetProcessorState, ProcId 0x1...
Sciclient_procBootSetProcessorCfg, ProcId 0x1, enabling split mode...
Calling Sciclient_procBootGetProcessorState, ProcId 0x1...
Enabling MCU TCMs after reset for core 4
Sciclient_procBootSetProcessorCfg update TCM enable/disable settings...
Copying 0x40 bytes to 0x0
Copying 0x1e160 bytes to 0x41c82000
Copying 0x448 bytes to 0x41ca0160
Copying 0x440 bytes to 0x41ca05a8
Copying 0x318 bytes to 0x41ca09e8
Copying 0x100 bytes to 0x41ca0d00
Copying 0xc598 bytes to 0x41cb6ae0
Copying 0x4700 bytes to 0x41cce300
Copying 0x1700 bytes to 0x41cd6a00
Copying 0x2880 bytes to 0x41cd9100
Setting entry point for core 4 @0x0
Copying 0x200 bytes to 0x80000000
Copying 0x19080 bytes to 0x80059780
Copying 0x57e4 bytes to 0x80078b20
Copying 0xb0 bytes to 0x80080490
Copying 0x20 bytes to 0x80080540
Copying 0x3e98 bytes to 0x80080560
Copying 0x80 bytes to 0x80090000
Setting entry point for core 10 @0x80090000
Sciclient_procBootSetProcessorCfg, ProcId 0x3, EntryPoint 0x80090000...
Sciclient_pmSetModuleClkFreq, DevId 0x8e @ 1350000000Hz...
Sciclient_pmSetModuleClkFreq Status:
CORE_ID = 10
Status = -1
Sciclient_pmSetModuleState Off, DevId 0x8e...
Sciclient_pmSetModuleState On, DevId 0x8e...
Sciclient_procBootReleaseProcessor, ProcId 0x20...
Sciclient_procBootReleaseProcessor, ProcId 0x21...
Sciclient_procBootReleaseProcessor, ProcId 0x1...
Sciclient_procBootReleaseProcessor, ProcId 0x2...
Sciclient_procBootReleaseProcessor, ProcId 0x6...
Sciclient_procBootReleaseProcessor, ProcId 0x7...
Sciclient_procBootReleaseProcessor, ProcId 0x8...
Sciclient_procBootReleaseProcessor, ProcId 0x9...
Sciclient_procBootReleaseProcessor, ProcId 0x3...
Sciclient_procBootReleaseProcessor, ProcId 0x4...
Sciclient_procBootReleaseProcessor, ProcId 0x30...
Calling Sciclient_procBootRequestProcessor, ProcId 0x1...
Sciclient_procBootSetProcessorCfg, ProcId 0x1, EntryPoint 0x0...
Sciclient_pmSetModuleClkFreq, DevId 0xfa @ 1000000000Hz...
Sciclient_pmSetModuleClkFreq Status:
CORE_ID = 4
Status = 0
Calling Sciclient_procBootRequestProcessor, ProcId 0x2...
Skipping Sciclient_procBootSetProcessorCfg for ProcId 0x2, EntryPoint 0xfffffffe...
Calling Sciclient_procBootRequestProcessor, ProcId 0x1...
Sciserver Testapp Built On: Jan 13 2022 12:11:12
Sciserver Version: v2022.01.1.0-REL.CORESDK.08.01.00.00-10-g6bdda
RM_PM_HAL Version: REL.CORESDK.08.00.04.01
Starting Sciserver..... PASSED
GTC freq: 200000000