LPM module is incorrectly packaged in SDK8.1

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • PDK
    • PDK-11018
    • PROCESSOR_SDK_08.01.00
    • PROCESSOR_SDK_08.02.00
    • Hide
      j721e-evm
      j7200-evm
      Show
      j721e-evm j7200-evm

      Low Lower Manager library which enables key features in SDK8.1 - MCU only mode demo on J7ES and IO Retention demo on J7200 is wrongly packaged in SDK.

      Multiple driver files are missing in the package

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3323 - LPM module is incorrectly packaged ...
                SYNCHRONIZED
                • Last Sync Date: