The number of McSPI instances are only 5 in SPI driver

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • PDK
    • PDK-11005
    • PROCESSOR_SDK_08.01.00
    • PROCESSOR_SDK_08.02.00
    • Hide
      am65xx-evm
      j721e-evm
      j7200-evm
      Show
      am65xx-evm j721e-evm j7200-evm

      The HW attributes defined in the SPI driver are only for 5 instances, although TDA4VM supports 11 (3 MCU + 8 Main) McSPI instances, in the file pdk\packages\ti\drv\spi\soc\j721e\SPI_soc.c..
      Please include support for all McSPI instances in this file.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3322 - The number of McSPI instances are ...
                SYNCHRONIZED
                • Last Sync Date: