Scripting Console: openAnalysisView command fails with error: "GSSScripting is not defined"

XMLWordPrintable

    • Type: Bug
    • Resolution: Product No Longer Supported
    • Priority: Medium

      The "openAnalysisView command fails with the below error:

      ReferenceError: "GSSScripting" is not defined. (C:\ti\ccs1110\ccs\eclipse\configuration\org.eclipse.osgi\139\0\.cp\resources\dvtviews.js#130)

      Other related commands will likely fail also (confirmed with "openView2").

      the issue can be reproduced with CCS 11.0 and CCS 11.1. It works fine with CCS 10.4

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            3 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3291 - Scripting Console: openAnalysisView...
                SYNCHRONIZED
                • Last Sync Date: