[MESH][AE][eRPC] ~100% missing packets more than 3 hops while GATT Bearer is enabled

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: High
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3747
    • BLE Stack BLE5-2.2.4
    • CC26X2R1

      • Git \ Installer version:
        • SDK 5.40
      • Test-Bed:
        • Mesh Latency.
      • Application:
        • simple_mesh_node configured with ERPC, Advertisement Extensions, GATT Bearer
        • ble5_simple_mesh_node_ae_eRPC_relay_latency_oob_cc26x2r1_ticlang_Release
      • Problem description:
        • When running out of box example with both Advertisement Extensions (AE) enabled and GATT Bearer support enabled, significant packet loss is seen for messages sent across 3 hops or larger.
      • Workaround:
        • Disabled the Advertisement Extension feature OR
        • Keep the network configuration under 3 hops.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-3270 - [MESH][AE][eRPC] ~100% missing pack...
                SYNCHRONIZED
                • Last Sync Date: