No XDS100 windows driver support for standalone command line packages

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium

      There are no XDS100 windows driver support for generated standalone command line packages. What this means is the XDS100 windows drivers are missing (.\ccs_base\emulation\windows\ftdi_drivers) from the generated package and the one_time_setup.bat is missing the below command:

      CMD /C dpinst_64_eng.exe /SE /SW /SA /PATH %~dp0\ccs_base/emulation/windows/ftdi_drivers

      The issue exists with older UniFlash versions also (seen on 6.4 and 5.3).

      Confirmed on Windows. May also impact other platforms.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3268 - No XDS100 windows driver support fo...
                SYNCHRONIZED
                • Last Sync Date: