-
Type:
Bug
-
Resolution: Unresolved
-
Priority:
Low
-
Code Generation Tools
-
CODEGEN-8474
-
C6000_8.3.6
-
default
-
No plans to address at this time.
When the customer builds one C++ file, diagnostics similar to the following are emitted ...
==================================================(0x0x2577268)
$C$P4:
SymDebug --> REG RESTORE:B3
SymDebug --> REG RESTORE:B10
SymDebug --> CFA OFFSET:0
SymDebug --> REG RESTORE:B11
MVKL _ZTVN2se9filtering8NoFilterIyvEE+8,A5 ; [] |32|
------CU_LIST---------------------------
cu_selected = false
S_1 (1) :
CU C6600_$A_$75_$FU_S66 R: (1)[7 8 ]
C:(2 0 12 -1)
It ends with ...
>> filter_none.hpp, line 32:
INTERNAL ERROR: Instruction scheduling may be incorrect
This may be a serious problem. Please contact customer support with a
description of this problem and a sample of the source files that caused this
INTERNAL ERROR message to appear.
Cannot continue compilation - ABORTING!
>> Compilation failure