[CC2651] Host_test memory limitation using CCS+TI-CLANG

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Low
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3752
    • BLE Stack BLE5-2.2.4
    • BLE Stack BLE5-2.2.x
    • CC2651P

      Test Conditions

      Project affected: host_test
      Devices affected: CC2651P3
      IDE/Compiler affected: CCS/TICLANG

      Problem Description:
      When using host_test and the TICLANG compiler, GapScan_enable calls will return with GAP_EVT_INSUFFICIENT_MEMORY if more than 2 extended advertisements are enabled. This is due to a memory limitation when using the TICLANG compiler and host_test that causes the stack to report GAP_EVT_INSUFFICIENT_MEMORY. This event appears after the Scan is enabled.

      Recommended workaround:

      • Use IAR to achieve up to 5 simultaneous advertisement PDUs
      • Limit the number of simultaneous advertisements to 2 if using TICLANG and host_test

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-3266 - [CC2651] Host_test memory limitatio...
                SYNCHRONIZED
                • Last Sync Date: