SysConfig does not update the field "Complete Local Name" when changing the device name

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3626
    • BLE Stack BLE5-2.2.3
    • BLE Stack BLE5-2.2.4

      SysConfig does not automatically updating the field "Complete Local Name" (if activated) when changing the device name and disable the option to edit the "Complete Local Name".

      This feature was added which links the "Complete Local Name" to advertisement sets where applicable.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3216 - SysConfig does not update the field...
                ERROR
                • Last Sync Date: