-
Type:
Bug
-
Resolution: Fixed
-
Priority:
High
-
Code Composer Studio
-
CCDSK-4138
-
CCS_11.0.0
-
CCS_11.1.0
-
Generic
-
In CCS the affected features are:
Resource Explorer desktop integration (showing what’s downloaded, downloading/installing, importing projects)
Project builds with SysConfig
ROV
Auto-detect on launch
Trace Visualization Toolkit (Code Analysis)
This is due to these components migrating to NodeJS 14 which disabled support for Windows 7.
A potential workaround exists. Setting the NODE_SKIP_PLATFORM_CHECK environment variable to 1 skips the platform check.
Preliminary testing results with this environment variable set are that the features work.