Impersonation the Passkey Entry Protocol -- exclude debug keys from rejection of mirror attack

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink CC2640R2 SDK BLE Stack
    • BLESTACK-5572
    • BLE Stack BLE5-1.1.13
    • Hide
      BLE Stack BLE5-1.1.14 RC1
      BLE Stack BLE5-1.1.14
      Show
      BLE Stack BLE5-1.1.14 RC1 BLE Stack BLE5-1.1.14
    • CC2640R2

      Reject the peer public key in case it has the same X-axis value as the local public key,

      Only if we debug keys are not used.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3160 - Impersonation the Passkey Entry Pro...
                SYNCHRONIZED
                • Last Sync Date: