-
Type:
Bug
-
Resolution: Cannot Reproduce
-
Priority:
Medium
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-3613
-
BLE stack BLE5-2.2.3 RC7
-
BLE Stack BLE5-2.2.4
-
- Git \ Installer version:
- SDK : 5.30.00.48
- Test-Bed:
- Mesh Latency.
- Problem occurring %:
- 100%
- Application:
- ble5_simple_mesh_node_TBM_cc26x2r1_ccs_Release.hex
- Problem description:
- At the latency setup when testing AE Advertise type with TBM_CCS_1B - its unable to transmit (0-retransmission) 3 Hop and (3-retransmission) 5 Hop Multi hop roundtrip message.
- Steps to reproduce the issue:
- Flash the Device with TBM hex. (Latency Benchmark and out of the box - 3 retransmission)
- Send a message in multi hop - you will not able to send more then 3 hops in 0-retrans and 5hops in 3 retrans
- Expected results:
- Should be able to transmit at least 6 hops like the legacy advertise type.
- Attachments:
Benchmark
TBM
AE with 0 Retries
| # | Test Case | Result | Time (Msec) | Miss Packets |
| 1 | CC26X2_TBM_Latency_1HOP_1B | PASS | 17.63 | 8 |
| 2 | CC26X2_TBM_Latency_2HOP_1B | PASS | 46.24 | 33 |
| 3 | CC26X2_TBM_Latency_3HOP_1B | PASS | 63.2 | 89 |
| 4 | CC26X2_TBM_Latency_4HOP_1B | PASS | 0.0 | 0 |
Legacy with 0 retries
| # | Test Case | Result | Time (Msec) | Miss Packets |
| 1 | CC26X2_TBM_Latency_1HOP_1B | PASS | 13.04 | 8 |
| 2 | CC26X2_TBM_Latency_2HOP_1B | PASS | 26.23 | 8 |
| 3 | CC26X2_TBM_Latency_3HOP_1B | PASS | 39.44 | 34 |
| 4 | CC26X2_TBM_Latency_4HOP_1B | PASS | 52.48 | 52 |
| 5 | CC26X2_TBM_Latency_5HOP_1B | PASS | 65.84 | 31 |
| 6 | CC26X2_TBM_Latency_6HOP_1B | PASS | 79.0 | 51 |
AE with 3 Retries
| # | Test Case | Result | Time (Msec) | Miss Packets |
| 1 | CC26X2_TBM_Latency_1HOP_1B | PASS | 39.03 | 0 |
| 2 | CC26X2_TBM_Latency_2HOP_1B | PASS | 201.81 | 0 |
| 3 | CC26X2_TBM_Latency_3HOP_1B | PASS | 220.62 | 0 |
| 4 | CC26X2_TBM_Latency_4HOP_1B | PASS | 247.38 | 0 |
| 5 | CC26X2_TBM_Latency_5HOP_1B | PASS | 274.29 | 0 |
| 6 | CC26X2_TBM_Latency_6HOP_1B | PASS | 0.0 | 0 |
![]()