-
Type:
Bug
-
Resolution: Unresolved
-
Priority:
Medium
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-3606
-
BLE stack BLE5-2.2.3 RC2
Problem Description:
- Git \ Installer version:
- SDK : 5.30.00.36
- Test-Bed:
- Mesh open air network
- Problem occurring %:
- 100%
- Problem description:
- Sending messages might stop after 3 hours with network with more than ~20 nodes (tested with legacy AE only)
-
- Network topology includes all mesh roles
- Network include at least 2 clusters with 2 hops
- Not all network nodes can reach each other node directly (relay is required)
- Steps to reproduce the issue:
-
- Set up the network as described above
- Send unicast messages periodically every 30 seconds from each one of the nodes for 12H
- Expected results:
- Messages continue to be sent for 12H
- Actual results
- Messages stopped after ~3H