Limited to 2 hardware breakpoints on F28002x and F28003x due to missing ERAD support

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • Debug and Trace
    • DBGTRC-6430
    • CCS_10.4.0
    • CCS_11.1.0
    • Generic
    • HW breakpoints using ERAD are currently not available in f28002x and f28003x.

      CCS only allows user to insert 2 HW BPs (available in C28x core) on F28002x and F28003x. CCS must use ERAD HWBP to insert additional breakpoints. HW breakpoints using ERAD are currently not available in f28002x and f28003x.
       

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            1 Vote for this issue
            Watchers:
            3 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3131 - Limited to 2 hardware breakpoints o...
                SYNCHRONIZED
                • Last Sync Date: