-
Type:
Bug
-
Resolution: Unresolved
-
Priority:
Medium
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-3024
-
BLE Stack BLE5-2.2.0 PR RC1
-
CC26X2R1
- Git \ Installer version:
- repo: ble-agmaa
- branch: develop
- commit: ecea5b07a4d
- Test-Bed:
- IOP with IPhone 12 pro Max [Apps : NRF Mesh, ST BLE Mesh]
- DUT cc26x2r1
- Application:
-
- Master device: simple_mesh_node (support relay and proxy)
- Problem reproducibility:
-
- 100%.
- Problem description:
-
- DUT is not publishing his mesh supported roles during the provisioning process (expected: Proxy&Relay)
- As a result we are unable to config Mesh node properly
- Steps to reproduce the issue:
-
- Flash the device
- Provision the dut with the IPhone
- Mesh features are not sent and unable to config the DUT
- Attachments:
Photos for this issue