-
Type:
Bug
-
Resolution: Fixed
-
Priority:
High
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-3560
-
BLE stack BLE5-2.2.3 RC4
-
-
CC26X2R1
- Git \ Installer version:
- SDK : 5.30.00.39 (RC4)
- Last SDK Passed:
- N/A
- Test-Bed:
- Power Consumption.
- Problem occurring %:
- 100%
- Application:
- ble5_simple_mesh_node_ae_eRPC_frd_cc26x2r1_ccs_Release.hex
- ble5_simple_mesh_node_ae_lpn_PowerC_cc26x2r1_ccs_Release.hex
- Problem description:
- unable to perform friendship between Friend node (eRPC) and LPN (TBM) that had been provisioned with static provision
- ...FriendShips Not Established
23_09_21-16_12_04.089732~DUT|Waiting for FriendShips to be Established with Node 1 (timeout=60)
23_09_21-16_13_04.512470~DUT|Waiting for FriendShips to be Established with Node 1 Reached Timeout!!!
23_09_21-16_13_05.189663~DUT|FriendShips Not Established
23_09_21-16_13_05.195647~DUT|Waiting for FriendShips to be Established with Node 1 (timeout=60)
23_09_21-16_14_05.564529~DUT|Waiting for FriendShips to be Established with Node 1 Reached Timeout!!!
23_09_21-16_14_06.216788~DUT|FriendShips Not Established
23_09_21-16_14_06.798236~DUT|Waiting for FriendShips to be Established with Node 1 (timeout=60)
23_09_21-16_15_07.341595~DUT|Waiting for FriendShips to be Established with Node 1 Reached Timeout!!!
23_09_21-16_15_08.004823~DUT|FriendShips Not Established
23_09_21-16_15_08.648106~DUT|Waiting for FriendShips to be Established with Node 1 (timeout=60)
23_09_21-16_16_09.074767~DUT|Waiting for FriendShips to be Established with Node 1 Reached Timeout!!!
23_09_21-16_16_09.698104~DUT|FriendShips Not Established
......
......
- Steps to reproduce the issue:
- Flash the Device with eRPC frd CCS hex
- Flash the DUT with LPN TBM - Power Consumption Hex with the following
- try to create friendship
- Expected results:
- friendship established
- Attachments:
- eRPC Log