-
Type:
Bug
-
Resolution: Unresolved
-
Priority:
Medium
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-3556
-
BLE stack BLE5-2.2.3 RC4
-
BLE Stack BLE5-2.2.9
- Git \ Installer version:
- simplelink_cc13xx_cc26xx_sdk_5_30_00_39_612
- Test-Bed:
- Bluez Version: 5.58
- The basic node hex: ble5_simple_mesh_node_basic_node_cc26x2r1_ticlang_Release.hex
-
- The LPN node hex: ble5_simple_mesh_node_lpn_cc26x2r1_ticlang_Release.hex
- Problem reproducibility:
- 100%.
- Problem description:
-
- When trying to configure an LPN mesh node over PB-GATT, configuration fails.
- The first configuration is where the configuration data is sent to the provisioner, and is mandatory, therefor it is impossible configure the LPN at all.
- Steps to reproduce the issue:
-
- flash LPN node & provision with BlueZ
- Attachments:
- I've added a log file from a test I've done manually.
for Comparison, I've provisioned a basic node, followed by an LPN node.