[Mesh] Input/output OOB string value fails for PB-ADV (Input/Output OOB number value is working)

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3533
    • Hide
      BLE stack BLE5-2.2.3 RC2
      BLE Stack BLE5-2.2.3
      Show
      BLE stack BLE5-2.2.3 RC2 BLE Stack BLE5-2.2.3
    • BLE Stack BLE5-2.2.4

      • Git \ Installer version:
        • 5.30.00.36
      • Last successful Installer:
        • Unknown
      • Test-Bed:
        • eRPC node + provisioner (BlueZ/Android Phone)
      • Application:
        • The provisioner is either a BlueZ-5.58 or a nRF Mesh application
      • Problem reproducibility:
        • 100%.
      • Problem description:
        • When provisioning a node using Input/output OOB string value fails for PB-ADV , the provisioner shows a string that the user needs to input on the node.
        • When doing so, after inputting the string the application isn't sending that data back to the provisioner as it should.
        • This fails the provisioning process. 
        • Notes:
          • The Issue applies for only PB-ADV
          • This doesn't happen with "number OOB" (input/output)
      • Steps to reproduce the issue:
        • Configure eRPC mesh node with Input/output string OOB & initiate provisioning process
      • Attachments:
        • Network Log showing the issue
        • Node configuration JSON
      • Fix:
        • Updating to the latest eRPC python package resolves this issue

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3124 - [Mesh] Input/output OOB string valu...
                SYNCHRONIZED
                • Last Sync Date: