-
Type:
Bug
-
Resolution: Unresolved
-
Priority:
Medium
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-3391
-
BLE Stack BLE5-2.2.2 RC8
-
BLE Stack BLE5-2.2.9
-
CC26X2R1
- Git \ Installer version:
- SDK : 5.20.00.43
- Test-Bed:
- Power Consumption
- Problem occurring %:
- 100%
- Application:
- ble5_simple_mesh_node_frd_eRPC.hex
- Problem description:
- According to the Mesh Profile V1.0.1
-

- We need ability(according to the TransMIC we are using) to send a packet with a size == 380[B]/376[B] = 3040/3008(Bit)
-
- in the power consumption test when Friend node sending messages (Via eRPC Vendor model TITEST using send_generic_ctx_le API) > 1024bit the RC is -97 or the Friend node is stuck after sending the first packet.
- "29_06_21-00_58_12.948842~DUT|send_generic_ctx_le: bt_mesh_model_send_data rc=-97 "
- Steps to reproduce the issue:
- Flash a Friend Node and a LPN Node ,
- Make friendship
- Send message with size = 3008bit
- DUT Stuck/ RC = -97