-
Type:
Enhancement
-
Resolution: Implemented
-
Priority:
Medium
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-3454
-
A host VS extension API and Controller update is required to allow the Host/Application to configure a Channel Map based on the Connection Handle. The API and related functional behaviour shall :
- Perform the same Channel Map input validation as HCI_LE_Set_Host_Channel_Classification Bluetooth HCI Command
- Only utilize the specific Channel Map for the specified Connection Handle (assumes handle is valid)
- Not modify the default Channel Map or Channel Map for other connection(s), if applicable