Add new API to Update/Configure Default Channel Map

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3453
    • Hide
      BLE stack BLE5-2.2.3 RC1
      BLE Stack BLE5-2.2.3
      Show
      BLE stack BLE5-2.2.3 RC1 BLE Stack BLE5-2.2.3

      A host VS extension API and Controller update is required to allow the Host/Application to configure a Default Channel Map. The API and related functional behaviour shall :

      • Perform the same Channel Map input validation as HCI_LE_Set_Host_Channel_Classification Bluetooth HCI Command
      • Only utilize the specific Channel Map for new connections that are requested or formed after the API is called
      • Not modify the existing Channel Map for any existing or requested connections
      • On power up or upon a Controller (HCI) reset have a default setting with all channels used  

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3107 - Add new API to Update/Configure Def...
                SYNCHRONIZED
                • Last Sync Date: