[RTLS] RTLS Coordinator example supports BLE multi role

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3369
    • Hide
      BLE stack BLE5-2.2.3 RC1
      BLE Stack BLE5-2.2.3
      Show
      BLE stack BLE5-2.2.3 RC1 BLE Stack BLE5-2.2.3
    • CC26X2R1

      RTLS Coordinator should be able to connect to both BLE central and BLE peripheral devices.

      More specifically:

      • Add BLE Peripheral role to RTLS Coordinator.
      • Update PC on the BLE role of the RTLS Coordinator once new connection is established

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3109 - [RTLS] RTLS Coordinator example sup...
                SYNCHRONIZED
                • Last Sync Date: